S2 RING, RETAINING-FLSTK
109312-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.630 |
| Product height mm | | 41.402 |
| Product length in | | 0.050 |
| Product length mm | | 1.270 |
| Product width in | | 1.630 |
| Product width mm | | 41.402 |