S2 SWASHPLATE S/A
109366-000
Tools109366-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Swash plate |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 6.280 |
| Product length mm | 159.512 |
| Product material | Carbon steel |
| Product width in | 4.595 |
| Product width mm | 116.713 |