Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
109433-000
BARREL/SLEEVE HD SERIES S/A (109432-998)
109433-000
Where to buy
Export PDF
Tools
Add to comparison
109433-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.200
Product height mm
132.080
Product length in
5.200
Product length mm
132.080
Product width in
4.320
Product width mm
109.728