Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
109558-001
S/S BY 4997992-001
109558-001
Where to buy
Export PDF
Tools
Add to comparison
109558-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.230
Product height mm
56.642
Product length in
5.027
Product length mm
127.686
Product width in
2.232
Product width mm
56.693