Danfoss Hansen
10FFPCUP50154
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10FFPCUP50154
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .01 cm³ | |
| Angle (shape) | Straight | |
| Application | Connection to hydraulic pumps, jacks, distributors, and accessories, Hydraulic circuits, Material handling, Construction, Agriculture, Iron and steel industry, Railway, Industrial plants | |
| Body size | 3/8 | |
| Brand | Danfoss | |
| Burst pressure | 20300 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 2 | 1/2 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPT | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Guardian Seal | |
| Flow rate | 7.76 gal/min | |
| Fluid compatibility | Hydraulic fluid | |
| Fluid loss | .006 cm³ | |
| Hex Size 1 | 1.41 in | |
| Internal connection type | Flat Face | |
| Item type | Male Half | |
| Latch type | Flat latch | |
| Media | Hydraulic | |
| Port size | 1/2 | |
| Product Height | 1.56 in | |
| Product Length/Depth | 2.89 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 7.033 in³ | |
| Product Weight | .7 lb | |
| Product Width | 1.56 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | NBR+AU | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1/2-14 | |
| Torque | 79 lb/ft | |
| Trade Name | FFCUP Series | |
| Valve type | 2 way | |
| Working pressure | 5075 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -13 °F |