10U-12L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 10Z-12L
10U-12L
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | .625 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | .625 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | JIS 30 |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1.312 in |
| Hex Size 2 | .3125 in |
| Hose cut-off factor | 1.56 in |
| Hose dash size | -10 |
| Inside diameter | .48 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.475 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.25 in |
| Product Length/Depth | 3.52 in |
| Product material | Carbon steel |
| Product Volume | 5.5 in³ |
| Product Weight | .475 lb |
| Product Width | 1.25 in |
| Thread sealant | No |
| Thread Size 1 | G 3/4-14 |
| UNSPSC | 27121707 |
| UPC | 725975758274 |