10U-360
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10U-360
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .625 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 5/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .9375 in | |
| Hex Size 2 | 1.1875 in | |
| Hose cut-off factor | 1.75 in | |
| Hose dash size | -10 | |
| Inside diameter | .48 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.188 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.422222 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.3125 in | |
| Product Length/Depth | 3.71 in | |
| Product material | Carbon steel | |
| Product Volume | 6.391 in³ | |
| Product Weight | .422222 lb | |
| Product Width | 1.3125 in | |
| Thread sealant | No | |
| Thread Size 1 | G 5/8-14 | |
| UNSPSC | 27121707 | |
| UPC | 725975738337 |