10U-610-CT
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10U-610-CT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .625 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | .9375 in | |
| Hose cut-off factor | 1.63 in | |
| Hose dash size | -10 | |
| Inside diameter | .48 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.188 in | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.38 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.18 in | |
| Product Length/Depth | 3.53 in | |
| Product material | Carbon steel | |
| Product Volume | 4.915 in³ | |
| Product Weight | .38 lb | |
| Product Width | 1.18 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| UNSPSC | 27121707 | |
| UPC | 725975025536 |