10U-R08
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10U-R08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .625 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .9375 in | |
| Hex Size 2 | 1.125 in | |
| Hose cut-off factor | 1.88 in | |
| Inside diameter | .42 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.4625 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | 3.96 in | |
| Product material | Carbon steel | |
| Product Volume | 5.012 in³ | |
| Product Weight | .4625 lb | |
| Product Width | 1.125 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| UNSPSC | 27121707 | |
| UPC | 725975758434 |