10U-S70
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 10Z-S70
10U-S70
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | .625 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | .625 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1 IN |
| End type 1 | FOR-SEAL |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | .9375 in |
| Hex Size 2 | 1.125 in |
| Hose cut-off factor | 1.6 in |
| Hose dash size | -10 |
| Inside diameter | .48 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.188 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.0066 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.18 in |
| Product Length/Depth | 3.53 in |
| Product material | Carbon steel |
| Product Volume | 4.915 in³ |
| Product Weight | .0066 lb |
| Product Width | 1.18 in |
| Thread sealant | No |
| Thread Size 1 | 1-14 |
| UNSPSC | 27121707 |
| UPC | 725975763230 |