Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.080 |
| Drop dimension MM | 27.4 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 30.0 |
| Hose cut off factor IN | 2.790 |
| Hose cut off factor MM | 70.866 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | G 5/8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789295002 |
