Weatherhead by Danfoss
10Z-G99-BG
Fitting 10Z-G99 Bagged
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 90 Degree |
Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
Brand | Weatherhead by Danfoss |
Certification(s) | SAE J1176 |
Compatible hose ID | .63 in |
Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949, EC115, EC215, EC110, EC210, EC118 |
Construction style | Crimp |
Drop dimension | 2.02 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Finish/plating | DURA-KOTE |
Hose cut-off factor | 1.91 in |
Hose dash size | -10 |
Inside diameter | .45 in |
Item type | Fitting Assembly |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | 1.41 lb |
Packaged Width | 6.75 in |
Product Height | 2.02 in |
Product Length/Depth | 3.07 in |
Product Type | Crimp Hose Fittings |
Product Volume | 8.62 in³ |
Product Weight | .41 lb |
Product Width | 1.39 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | Z Series |