Product specifications
Characteristic | Value |
---|---|
Angle shape | 30 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.630 |
Compatible hose ID MM | 16.002 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 18.00 |
End Type 1 | Female 37 degree swivel |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.250 |
Hex size 1 MM | 6.350 |
Hose cut off factor IN | 2.380 |
Hose cut off factor MM | 60.452 |
Hose size | -10 |
Inside diameter IN | 0.510 |
Inside diameter MM | 12.954 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789322241 |