Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
1100-065
TRANSMISSION, M11 CW
1100-065
Tools
Add to comparison
Add to comparison
1100-065
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.765
Product height mm
248.031
Product length in
9.135
Product length mm
232.029
Product width in
7.820