Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 68,00 mm |
| Characteristic | N/A |
| Material | ST |
| Remarks | SEEGER JK68 |
| Retainer Application | BORE |
| Ring, Thickness | 2,50 mm |
| Standard | DIN 984 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |