S2 CONT GASKET EP-FLSTK
110003-000
Tools110003-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 4.200 |
| Product height mm | 106.680 |
| Product length in | 0.015 |
| Product length mm | 0.381 |
| Product width in | 5.775 |
| Product width mm | 146.685 |
| Thickness IN | 1.500 |