SPRING-HELICAL COMP, 1.60x21.70x69.52
11000387
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11000387
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 49,120 N | |
| Material | EN 10270-2-TDSICR | EN 10270-2-T |
| Number of active Coils | 8,02 PC | |
| Remarks | HMS-130 CLASS 3.2 | HMS-130 CLAS |
| Spring, Inside Diameter | 18,5000 mm | |
| Spring, Length Test | 20,4000 mm | |
| Spring, Length unloaded | 69,5200 mm | |
| Spring, Outside Diameter | 21,7000 mm | |
| Spring, Rate | 1,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |