Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Inquiry Tracking Number | 2005062900 |
| Material | 300 STAINL |
| Pre R2 Number | N/A |
| Remarks | N/A |
| SAME AS MATERIAL | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | 14,097 mm |
| Washer, Outside Diameter | 19,101 mm |
| Washer, Thickness | 1,270 mm |
| Washer, Type | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |