Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 39.12 mm |
| Characteristic | N/A |
| Inquiry Tracking Number | 2005062900 |
| Material | Steel |
| Pre R2 Number | N/A |
| Remarks | N/A |
| Retainer Application | INTERNAL |
| Ring, Thickness | 1.27 mm |
| SAME AS MATERIAL | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |