Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 84,694 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,54 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,7922 mm |
| Spring, Length Test | 18,8976 mm |
| Spring, Length unloaded | 25,9334 mm |
| Spring, Outside Diameter | 17,8562 mm |
| Spring, Rate | 12,031 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0320 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |