Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.830 | |
| A dimension MM | 72.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.003-18-12E | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End connection torque | 81-96 LB-FT(110-130 NM) | 81-96 lb-ft(110-130 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.279 | |
| Hose cut off factor MM | 32.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.509 | |
| Inside diameter MM | 12.950 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.830 | |
| Product length mm | 71.882 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M26X1.5 | M26x1.5 |
