Aeroquip by Danfoss
11.003-22-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.003-22-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.26 in | |
| Hose dash size | -16 | |
| Inside diameter | .75 in | |
| Item type | Nipple | |
| Product Height | 1.26 in | |
| Product Length/Depth | 2.48 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 3.937 in³ | |
| Product Weight | .25 lb | |
| Product Width | 1.26 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 | |
| Trade Name | 11.003 Series |