Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | 180 1/cm3 |
| Describes the design | 15 TEETH |
| Double Seal Lip | NO |
| factor used for pricing | 1,07 |
| leading prod price dependency | 11004306 |
| Size/Dimensions | L8XW49.8XH7.4 CM |
| Special Length | NO |
| Special Thread | YES |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |