Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 180 1/cm3 | |
| Describes the design | 27 TEETH | 27 TEETH |
| Double Seal Lip | NO | NO |
| factor used for pricing | 1,12 | |
| leading prod price dependency | 11004306 | 11004306 |
| Special Length | NO | NO |
| Special Thread | YES | YES |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |