SPRING-HELICAL-COMP 1.60x23.90x82.28
11004795
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11004795
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 48,740 N | |
| Material | EN 10270-2-VDSICR | |
| Material | EN 10270-2-VDSICR | EN 10270-2-V |
| Number of active Coils | 7,51 PC | |
| Remarks | HMS-130 KL. 1 | HMS-130 KL. 1 |
| Spring, Inside Diameter | 20,7000 mm | |
| Spring, Length Test | 19,9700 mm | |
| Spring, Length unloaded | 82,2800 mm | |
| Spring, Outside Diameter | 23,9000 mm | |
| Spring, Rate | 0,780 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |