Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.720 | |
| A dimension MM | 120.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.005-38-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.170 | |
| End connection hex size MM | 55.118 | |
| End Type 1 | STANDPIPE METRIC | Standpipe Metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.420 | |
| Hose cut off factor MM | 86.900 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.040 | |
| Inside diameter MM | 26.500 | |
| Product height in | 2.170 | |
| Product height mm | 55.118 | |
| Product length in | 4.720 | |
| Product length mm | 119.888 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.170 | |
| Product width mm | 55.118 | |
| Series | SOCKETLESS | Socketless |
