SCREW-SET, ISO4026 M8x30 45H
11005065
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11005065
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 45H |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 30,0000 mm |
| Screw, Point Type | FLAT POINT |
| Standard | DIN 913 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |