Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 65,834 N |
| Material | MUSIC WIRE |
| Number of active Coils | 17,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 11,0998 mm |
| Spring, Length Test | 39,6748 mm |
| Spring, Length unloaded | 75,4888 mm |
| Spring, Outside Diameter | 14,3002 mm |
| Spring, Rate | 5,429 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,6002 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |