Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 177,929 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 13,00 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 18,1102 mm | |
| Spring, Length Test | 53,1876 mm | |
| Spring, Length unloaded | 85,7250 mm | |
| Spring, Outside Diameter | 23,7998 mm | |
| Spring, Rate | 5,429 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,8448 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |