Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 57,827 N | |
| Inquiry Tracking Number | 2005062900 | 2005062900 |
| Material | 17-7 STAINLESS STEEL | 17-7 STAI |
| Number of active Coils | 2,40 PC | |
| Pre R2 Number | N/A | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 13,9700 mm | |
| Spring, Length Test | 12,6492 mm | |
| Spring, Length unloaded | 19,6850 mm | |
| Spring, Outside Diameter | 17,3228 mm | |
| Spring, Rate | 8,231 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,6764 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |