SPRING-HELICAL COMP, 0.60x6.50x16.20
11006657
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 141406
11006657
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 15,670 N | |
| Material | EN 10270-2-VDSICR | |
| Material | EN 10270-2-VDSICR | EN 10270-2-V |
| Number of active Coils | 4,61 PC | |
| Remarks | HMS-130 CLASS 3.2 | HMS-130 CLAS |
| Spring, Inside Diameter | 5,3000 mm | |
| Spring, Length Test | 4,6900 mm | |
| Spring, Length unloaded | 16,2000 mm | |
| Spring, Outside Diameter | 6,5000 mm | |
| Spring, Rate | 1,360 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 0,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |