Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.510 | |
| A dimension MM | 89.154 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.007-16-8E | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.360 | |
| Hose cut off factor MM | 59.944 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.340 | |
| Inside diameter MM | 8.636 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 3.520 | |
| Product length mm | 89.408 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | SOCKETLESS | Socketless |
| Thread sealant | NO | No |