Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.790 | |
| A dimension MM | 96.266 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.007-20-10E | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.480 | |
| Hose cut off factor MM | 62.992 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 3.800 | |
| Product length mm | 96.520 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.790 | |
| Product width mm | 20.066 | |
| Series | SOCKETLESS | Socketless |
| Thread sealant | NO | No |