Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.120 | |
| A dimension MM | 104.648 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.007-25-12.1UN | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 0.980 | |
| Product height mm | 24.892 | |
| Product length in | 4.130 | |
| Product length mm | 104.902 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | SOCKETLESS | Socketless |
| Thread sealant | NO | No |