Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Termination | 0 | N/A |
| Certification | 00 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | W | Flying Wire |
| Ex Application | 0 | N/A |
| Interface | 00 | N/A |
| Interface/connection type | 00 | N/A |
| Length | A40 | 4000 |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | N/A | |
| Material | N/A | |
| Number of modules/connections available | 01 | 1 |
| Product Category | 1 | Standard Part |
| Product type | SVS_SERV | Service Kits |
| PVPX Coil | E | 1x4 Deutsch - DT04 |
| Specific usage of the spare part | C | Cable Analogue Signal |
| Termination | 0 | N/A |
| Valve Family | 0 | N/A |
| Voltage | 0 | N/A |
| Voltage | 0 | N/A |
| Which type of Service kit is needed | C | Cable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |