Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 74.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.008-8-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.470 | |
| End connection hex size MM | 11.938 | |
| End size 1 | -8 | -8 |
| End Type 1 | STANDPIPE METRIC | Standpipe Metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.680 | |
| Hose cut off factor MM | 42.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.470 | |
| Product height mm | 11.938 | |
| Product length in | 2.910 | |
| Product length mm | 73.914 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.470 | |
| Product width mm | 11.938 | |
| Series | SOCKETLESS | Socketless |
