Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,688 N |
| Inquiry Tracking Number | 2005062900 |
| Material | MUSIC WIRE |
| Number of active Coils | 19,40 PC |
| Pre R2 Number | N/A |
| Remarks | WIND |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 2,3114 mm |
| Spring, Length Test | 22,3520 mm |
| Spring, Length unloaded | 24,6380 mm |
| Spring, Outside Diameter | 3,4290 mm |
| Spring, Rate | 2,049 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5588 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |