SPRING-HELICAL-COMP 1.70x28.10x97.11
11008705
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11160233
11008705
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 48,940 N | |
| Material | EN 10270-2-VDSICR - HMS-130 | EN |
| Number of active Coils | 7,02 PC | |
| Remarks | HMS-130 KL. 1 | HMS-130 KL. 1 |
| Spring, Inside Diameter | 24,7000 mm | |
| Spring, Length Test | 20,9100 mm | |
| Spring, Length unloaded | 97,1100 mm | |
| Spring, Outside Diameter | 28,1000 mm | |
| Spring, Rate | 0,640 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |