Product specifications
Characteristic | Value |
|---|---|
| Model Code | TMK-0250-E-BA-G30-AV-2E-G27-A-A-2B-0-B-NN-AAE19-NN-NN-NN-SP-NNN |
| Motor Series | TMK Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 250 |
| Geometric displacement [cm3/r [in3/r]] | 252.2 [15.39] |
| Motor type | Motor - Brake |
| Motor function | Brake - Low release pressure |
| Mounting flange type | 4 Bolt - Square |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 140.0 x 11.0, 161.9, 14.4 [5.51 x 0.43, 6.37, 0.57] |
| Shaft type | TAPERED |
| Shaft dimension | Dia. 1 1/2 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
| Shaft Key | Square key, 3/8 x 1 inch, B.S. 46 |
| Main port thread type | UN / UNF |
| Main port style | Sideport - staggered |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, |
| Drain Port Dimension | 7/16-20 UNF-2B O-Ring port |
| Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
| Painted | Yes |
| Paint information | Painted, Black, Medium gloss |
| Special features hardware | Standard |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | 151F0142 |
| Front bearing type | Tapered roller bearing |
| Rear bearing type | Tapered roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Design code | 00 |
| Delete Model Code | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
