SPRING-HELICAL COMP, 6.00x35.80x86.79 R
11009682
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11009682
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1838,000 N |
| Material | OTEVA 70 SC |
| Number of active Coils | 6,85 PC |
| Remarks | RIGHT |
| Spring, Inside Diameter | 23,8000 mm |
| Spring, Length Test | 61,5500 mm |
| Spring, Length unloaded | 86,7900 mm |
| Spring, Outside Diameter | 35,8000 mm |
| Spring, Rate | 72,834 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 6,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |