TM D30T(401-00440)
11010003701
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 19.300 |
| Product height mm | | 490.220 |
| Product length in | | 22.500 |
| Product length mm | | 571.500 |
| Product width in | | 19.300 |
| Product width mm | | 490.220 |