
Danfoss
11010005901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle |
| Automatic 2-speed | Yes |
| Brake Torque | 354 ft lb |
| Brand | Danfoss |
| Design code | A |
| Displacement | 7.2 in³/s |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop |
| Flow rate | 223.75 in³/s |
| Identification | Standard |
| Main Ports | JIS PF 1 |
| Maximum Speed | 3056 RPM |
| Model Code | JMV118RR050603015100A00A |
| Output Shaft | Gear box |
| Paint | Primer Blue |
| Product Height | 17.3 in |
| Product Length/Depth | 20.2 in |
| Product Type | Track Drive Motor |
| Product Volume | 6045.658 in³ |
| Product Weight | 661 lb |
| Product Width | 17.3 in |
| Relief valve setting | 35000000 Pa |
| Special features | None |
| Sub-brand | None |
| Torque | 14642 Nm |
| Trade Name | JMV Series |
| Working pressure | 35000000 Pa |