Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Product height in | 19.200 | |
| Product height mm | 487.680 | |
| Product length in | 22.500 | |
| Product length mm | 571.500 | |
| Product width in | 19.200 | |
| Product width mm | 487.680 |
