Danfoss
1101000840X
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1101000840X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-Reverse Valve | None | |
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle | |
| Automatic 2-speed | No | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 44 in³/rev | |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop | |
| Flow rate | 55 l/min | |
| Identification | Standard | |
| Main Ports | JIS PF 1/2 | |
| Maximum Speed | 1259 RPM | |
| Model Code | JMV044RR020102005317A00A | |
| Mounting Type | Standard | |
| Output Shaft | Gear box | |
| Paint | Primer Blue | |
| Product Height | 12.04 in | |
| Product Length/Depth | 13.4 in | |
| Product Type | Track Drive Motor | |
| Product Volume | 1942.485 in³ | |
| Product Weight | 175.2 lb | |
| Product Width | 12.04 in | |
| Purge Shuttle Valve | None | |
| Relief valve setting | 280 bar | |
| Special features | None | |
| Sub-brand | None | |
| System Working Temperature | -20 °C | |
| Torque | 3528 Nm | |
| Trade Name | JMV Series | |
| Valves | No Optional Valving | |
| Working pressure | 220 bar |