Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010009101
TM NZ WINCH 25T DEV[external brake port]
11010009101
Where to buy
Export PDF
Tools
Add to comparison
11010009101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.323
Product height mm
440.000
Product length in
20.295
Product length mm
515.500
Product width in
17.323
Product width mm
440.000