Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010009601
3.5TM SAMPIERANA DEV(21/11-03-54)A2S
11010009601
Where to buy
Export PDF
Tools
Add to comparison
11010009601
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.134
Product height mm
232.000
Product length in
10.138
Product length mm
257.500
Product width in
9.134
Product width mm
232.000