Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010009801-JN
JN H8TM(5331) A2S DEVICE300K
11010009801-JN
Where to buy
Export PDF
Tools
Add to comparison
11010009801-JN
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.130
Product height mm
231.902
Product length in
10.130
Product length mm
257.302
Product width in
9.130
Product width mm
231.902