Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 05 | BSPP 1 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 168A | 168.4 102.5 cm3/r (10.28 6.25 in3/r) |
| Flow rate gpm | 65.33 | |
| Flow rate LPM | 247.3 | |
| Gear ratio | 051 | 50.5 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 2413 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV168RR080603065143A00A | JMV168RR080603065143A00A |
| Output torque LBF-IN | 422981.1 | |
| Output torque Nm | 47790.7 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 04 | 10.8 bar (156 psi) |
| Product height in | 17.300 | |
| Product height mm | 439.420 | |
| Product length in | 20.200 | |
| Product length mm | 513.080 | |
| Product width in | 17.300 | |
| Product width mm | 439.420 | |
| Relief valve setting | 06 | 343bar (4978psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 20 | 329bar (4765psi) pilot 39bar (569psi) |
| Working pressure BAR | 343.0 | |
| Working pressure PSI | 4975 |