Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 023B | 23.5 14.7 cm3/r (1.43 0.9 in3/r) |
| Flow rate GPM | 9.25 | |
| Flow rate lpm | 35.0 | |
| Gear ratio | 053 | 53.7 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 2380 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV023RR020001115300A00A | JMV023RR020001115300A00A |
| Output torque LBF-IN | 41835.5 | |
| Output torque Nm | 4726.8 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 01 | 6.5 bar (94 psi) |
| Product height in | 8.460 | |
| Product height mm | 214.884 | |
| Product length in | 10.100 | |
| Product length mm | 256.540 | |
| Product width in | 8.400 | |
| Product width mm | 213.360 | |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 17 | 186bar (2702psi) pilot 34bar (498psi) |
| Working pressure bar | 235.0 | |
| Working pressure psi | 3408 |