Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010012801
JN3.5TM(2111-54) XCMG DEVICE
11010012801
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11010012801
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.130
Product height mm
231.902
Product length in
10.300
Product length mm
261.620
Product width in
9.130
Product width mm
231.902